Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.300.1653.3 |
---|---|
article description | female insert HD BUS SB 16 2,5 25 AG |
EAN | 4015573759220 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 140 mm |
height packed | 50 mm |
gross weight packed | 701.5 g |
net weight single part | 65.69 g |
volume packed | 1295 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |