Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.300.1653.0 |
---|---|
article description | female insert HD BUS 16 2,5 25 AG |
EAN | 4015573759213 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 180 mm |
---|---|
width packed | 140 mm |
height packed | 55 mm |
gross weight packed | 703 g |
net weight single part | 65.1 g |
volume packed | 1386 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |