Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 00.710.0307.1 |
---|---|
article description | flat cable XPE 5G16 |
EAN | 4049088378218 |
order unit | 1 m |
country of origin | DE |
customs tariff number | 85444995 |
packaging dimensions
length packed | 1000 mm |
---|---|
width packed | 540 mm |
height packed | 1000 mm |
gross weight packed | 628720 g |
net weight single part | 1421.8 g |
volume packed | 540000 ccm |
packaging | roll |
packaging quantity | 400 m |
Eldas Number
113328507