Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.541.0450.0 |
---|---|
article description | light curtain SLC-4TR14-0450 |
EAN | 4049088202445 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 690 mm |
---|---|
width packed | 160 mm |
height packed | 70 mm |
gross weight packed | 951 g |
net weight single part | 597 g |
volume packed | 7728 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |