connection cable SLX-CAB-M12-0525
Articlenr. R1.500.0525.0
Connection cable M12, 5-pole, Length 25m, unshielded
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.500.0525.0 |
---|---|
article description | connection cable SLX-CAB-M12-0525 |
EAN | 4049088208430 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 350 mm |
---|---|
width packed | 270 mm |
height packed | 50 mm |
gross weight packed | 877.6 g |
net weight single part | 871.8 g |
volume packed | 4725 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |