connection cable SLX-CAB-M12-0505
Articlenr. R1.500.0505.0
SLC M12, 5 pin Connection Cable (unshielded), 5m long
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.500.0505.0 |
---|---|
article description | connection cable SLX-CAB-M12-0505 |
EAN | 4049088208409 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 270 mm |
---|---|
width packed | 250 mm |
height packed | 20 mm |
gross weight packed | 185.6 g |
net weight single part | 180.4 g |
volume packed | 1350 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |