23064

分配器模块 FCS 4 7 SA SA SW

Articlenr. 75.010.0053.1

分配器模块 FCS 4 7 SA SA; 7极32 A; 7x32 A (VDE) or 7x30 A (UL/CSA); 500 V 6kV/3 (VDE) 或 600 V (UL/CSA),带双排端子,5个分裂连接,3 x podis扁平电缆,2 x 圆形电缆m20/M25; 黑色

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号75.010.0053.1
文章描述 分配器模块 FCS 4 7 SA SA SW
EAN4015573680012
订货单位2 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度203 mm
包装宽度185 mm
高度包装84 mm
包装毛重885 g
单件净重431,15 g
容积包装3155 ccm
包装
2 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others