Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.343.1635.1 |
---|---|
article description | bottom BAS GUT GI 16 M25 A1 |
EAN | 4015573618282 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 470 mm |
---|---|
width packed | 120 mm |
height packed | 57 mm |
gross weight packed | 275.1 g |
net weight single part | 252 g |
volume packed | 833 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |
Eldas Number
727901451