Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 55.703.0053.6 |
---|---|
article description | feed-through terminal WKMF 2,5/15 BLAU |
EAN | 4015573671416 |
order unit | 100 piece(s) |
country of origin | CZ |
customs tariff number | 85369010 |
packaging dimensions
length packed | 195 mm |
---|---|
width packed | 140 mm |
height packed | 50 mm |
gross weight packed | 441.78 g |
net weight single part | 3.77 g |
volume packed | 1365 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |