Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.260.1029.0 |
---|---|
article description | jumper bar IVB WKMF 2,5- 10 |
EAN | 4015573671539 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 130 mm |
---|---|
width packed | 80 mm |
height packed | 10 mm |
gross weight packed | 57.5 g |
net weight single part | 5.4 g |
volume packed | 104 ccm |