Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.260.0829.0 |
---|---|
article description | jumper bar IVB WKMF 2,5- 8 |
EAN | 4015573671515 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 80 mm |
height packed | 20 mm |
gross weight packed | 45.564 g |
net weight single part | 4.37 g |
volume packed | 224 ccm |