Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.260.0329.0 |
|---|---|
| article description | jumper bar IVB WKMF 2,5- 3 |
| EAN | 4015573671461 |
| order unit | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 80 mm |
| height packed | 10 mm |
| gross weight packed | 17.7 g |
| net weight single part | 1.6 g |
| volume packed | 108 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
To overview