Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.312.5953.0 |
---|---|
article description | end plate APMF 2,5/15 |
EAN | 4015573671362 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 150 mm |
---|---|
width packed | 100 mm |
height packed | 20 mm |
gross weight packed | 15.8 g |
net weight single part | 1.34 g |
volume packed | 300 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |