Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.260.0729.0 |
---|---|
article description | jumper bar IVB WKMF 2,5- 7 |
EAN | 4015573671508 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 80 mm |
---|---|
width packed | 60 mm |
height packed | 45 mm |
gross weight packed | 51.87 g |
net weight single part | 3.86 g |
volume packed | 216 ccm |