Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.350.3753.0 |
---|---|
article description | PCB pin header 8213 S / 7 G OB |
EAN | 4015573192737 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 89 mm |
height packed | 67 mm |
gross weight packed | 148.65 g |
net weight single part | 2.42 g |
volume packed | 620 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |