21346

PCB 连接器 8213 BL / 7 W

Articlenr. 25.343.0753.0

PCB 母头连接器,可焊接,针距:5.08mm,连接方向平行于PCB,7极,每极2根焊针,颜色:灰,有标记,系列号:8213 BL/7 W

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.343.0753.0
文章描述 PCB 连接器 8213 BL / 7 W
EAN4015573559073
订货单位50 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度143 mm
包装宽度100 mm
高度包装45 mm
包装毛重384,25 g
单件净重6,8 g
容积包装644 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others