21331

PCB 连接器 8213 B / 7 TOP

Articlenr. 25.240.0753.0

PCB母头连接器,7极,有标记,螺钉连接,引线方向与连接方向一致,颜色:灰,针距:5.08mm,系列号:8213 B/ 7 TOP

还没有!


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.240.0753.0
文章描述 PCB 连接器 8213 B / 7 TOP
EAN4015573558397
订货单位50 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度0 mm
包装宽度0 mm
高度包装0 mm
包装毛重0 g
单件净重0 g
容积包装0 ccm

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others