Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.553.0600.0 |
---|---|
article description | light curtain SLC-4ST30-0600 |
EAN | 4049088201042 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 830 mm |
---|---|
width packed | 170 mm |
height packed | 70 mm |
gross weight packed | 1239.2 g |
net weight single part | 762.2 g |
volume packed | 9877 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |