Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.551.0900.0 |
---|---|
article description | light curtain SLC-4ST14-0900 |
EAN | 4049088202230 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 1140 mm |
---|---|
width packed | 165 mm |
height packed | 65 mm |
gross weight packed | 1579.7 g |
net weight single part | 1047.1 g |
volume packed | 12226.5 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |