Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.573.1350.0 |
---|---|
article description | light curtain SLC-4PR30-1350 |
EAN | 4049088398124 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 1580 mm |
---|---|
width packed | 165 mm |
height packed | 65 mm |
gross weight packed | 2230 g |
net weight single part | 1540 g |
volume packed | 16945.5 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |