Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.574.0300.0 |
---|---|
article description | light curtain SLC-4PR40-0300 |
EAN | 4049088398186 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 460 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |