light curtain SLC-4PR30-0300
Art.No. R1.573.0300.0
Safety-Lightcurtain Type 4, Receiver-Professional, Resolution 30 mm, L = 300 mm
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.573.0300.0 |
---|---|
article description | light curtain SLC-4PR30-0300 |
EAN | 4049088398056 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85365019 |
packaging dimensions
length packed | 530 mm |
---|---|
width packed | 165 mm |
height packed | 65 mm |
gross weight packed | 825 g |
net weight single part | 470 g |
volume packed | 5684.25 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |