connector GST18I4F S2 ZR1 MSW
Art.No. 92.744.0053.1
gesis® CLASSIC connector, pre-assembled, number of poles 4, male, connection type spring clamp connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 9.5 - 11.5 mm, color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.744.0053.1 |
---|---|
article description | connector GST18I4F S2 ZR1 MSW |
EAN | 4015573382404 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 1626 g |
net weight single part | 30.46 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |