Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.710.1553.0 |
---|---|
article description | male insert HD STC 15 25 |
EAN | 4015573230286 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 168 mm |
---|---|
width packed | 109 mm |
height packed | 38 mm |
gross weight packed | 285 g |
net weight single part | 26 g |
volume packed | 696 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |