Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.404.6955.1 |
---|---|
article description | multi-tier terminal WK 4E/UVB SW/V0 |
EAN | 4015573506077 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 322 mm |
---|---|
width packed | 126 mm |
height packed | 65 mm |
gross weight packed | 1875 g |
net weight single part | 17.357 g |
volume packed | 2637 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158102136