Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.311.4055.0 |
---|---|
article description | end plate AP 4 E /V0 |
EAN | 4015573527270 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 175 mm |
---|---|
width packed | 150 mm |
height packed | 0 mm |
gross weight packed | 37.5 g |
net weight single part | 3.49 g |
volume packed | 250 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |
Eldas Number
158128036