Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | Z7.210.3327.0 |
---|---|
Article description | Jumper bar 9215 - 3 |
EAN | 4015573151789 |
Order Unit | 50 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Packaging dimensions
Length packed | 79 mm |
---|---|
Width packed | 98 mm |
Height packed | 45 mm |
Gross weight packed | 115.5 g |
Net weight single part | 2.006 g |
Volume packed | 348 ccm |