male insert BAS STC 32 50
Articlenr. 70.710.3253.0
Male insert revos basic, 32-poles, rated current: 16A, rated voltage: 500V, with tin-plated contacts
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.710.3253.0 |
---|---|
article description | male insert BAS STC 32 50 |
EAN | 4015573387188 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 166 mm |
height packed | 68 mm |
gross weight packed | 112.5 g |
net weight single part | 95.7 g |
volume packed | 2088 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |