mobile Router WIENET LTE WR V3 SL 5-PORT WIFI
Articlenr. 83.041.0769.1
wienet LTE v3 Router, metal housing, Interface: 5x Ethernet 10/100 Mbit/s, 1xUSB, 2xDI, 1xDO, 1xSD holder, 2x SIM, WI-FI 802.11 b/g/n, Power supply: 10-60 V DC, Configuration: Web server, VPN: openVPN, IPsec, L2TP, PPTP, GRE, EasyVPN, Network: DHCP, NAT, PAT, VRRP, DynDNS client, VLAN, QoS, DMVPN, PPPoE Bridge, Dial-In, NTP client-server, IGMP, BGP, OSPF, RIP, SMTP, SMTPS, Backup routes, Control and Diagnostic: SMS, SNMP v1/v2c/v3, Statuses
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.041.0769.1 |
---|---|
article description | mobile Router WIENET LTE WR V3 SL 5-PORT WIFI |
EAN | 4049088328428 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85176200 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 210 mm |
height packed | 90 mm |
gross weight packed | 970 g |
net weight single part | 420 g |
volume packed | 4536 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |