distributor RST20I5B 3P1 F G GL
Articlenr. 96.050.0153.0
RST® CLASSIC distributor, parallel connection, with fastening option, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, number of inputs 1, number of outputs 3, color of coding/ contact carrier light grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.050.0153.0 |
---|---|
article description | distributor RST20I5B 3P1 F G GL |
EAN | 4049088020070 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 134 mm |
height packed | 69 mm |
gross weight packed | 498 g |
net weight single part | 439.3 g |
volume packed | 1711 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |