13558

公连接器用盖子 GL

Articlenr. 05.565.9953.0

盖件,RST4至5极,用于覆盖未使用的公连接器,浅灰

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号05.565.9953.0
文章描述 公连接器用盖子 GL
EAN4015573848658
订货单位100 一片
原籍国DE
海关税号85389099

包装尺寸

包装长度185 mm
包装宽度166 mm
高度包装68 mm
包装毛重435 g
单件净重4 g
容积包装2088 ccm
包装
100 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others