Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.700.0753.0 |
---|---|
article description | female insert MIN BUC 7 25 |
EAN | 4015573230200 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 68 mm |
height packed | 68 mm |
gross weight packed | 100 g |
net weight single part | 7.28 g |
volume packed | 481 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |