Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.700.0553.0 |
---|---|
article description | female insert MIN BUC 5 25 AG |
EAN | 4049088058707 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 142 mm |
---|---|
width packed | 80 mm |
height packed | 44 mm |
gross weight packed | 169 g |
net weight single part | 15 g |
volume packed | 500 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |