Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | U2.238.1470.4 |
---|---|
article description | cable assembly GST18I3KSBS 25B X14BR05 |
EAN | 4049088578823 |
order unit | 4 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 9439 g |
net weight single part | 2277 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |