Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.504.2055.0 |
---|---|
article description | knife disconnect terminal WK 4 TKM/U /V0 |
EAN | 4015573499683 |
order unit | 100 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 257 mm |
---|---|
width packed | 127 mm |
height packed | 54 mm |
gross weight packed | 1222 g |
net weight single part | 12.15 g |
volume packed | 1762.506 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158601236