Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.311.8155.0 |
---|---|
article description | partition TW 4 TK... /V0 |
EAN | 4015573528536 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 175 mm |
---|---|
width packed | 150 mm |
height packed | 0 mm |
gross weight packed | 35 g |
net weight single part | 3.2 g |
volume packed | 306 ccm |
Eldas Number
158617036