Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | Z7.255.4327.0 |
---|---|
Article description | Jumper bar IVB 1 WK4.. - 3 |
EAN | 4015573153493 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85366990 |
Packaging dimensions
Length packed | 240 mm |
---|---|
Width packed | 110 mm |
Height packed | 0 mm |
Gross weight packed | 21.66 g |
Net weight single part | 1.9 g |
Volume packed | 23 ccm |