Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.300.0453.0 |
---|---|
article description | female insert MIN BUS 4 2,5 25 AG |
EAN | 4015573594111 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 110 mm |
---|---|
width packed | 80 mm |
height packed | 55 mm |
gross weight packed | 216.2 g |
net weight single part | 18.7 g |
volume packed | 484 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |