Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.352.0736.0 |
---|---|
article description | hood MIN GOT GB 7 M20 25 Z0 |
EAN | 4015573651159 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 182 mm |
---|---|
width packed | 132 mm |
height packed | 38 mm |
gross weight packed | 645 g |
net weight single part | 57.3 g |
volume packed | 913 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |