PCB pin header 8213 SEG/ 7/14 W OB
Articlenr. 27.356.0753.0
PCB pin header, 7 poles, pitch: 5.08 mm, type of packing: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.356.0753.0 |
---|---|
article description | PCB pin header 8213 SEG/ 7/14 W OB |
EAN | 4015573999275 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |