Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.702.5053.6 |
---|---|
article description | feed-through terminal WKF 1,5 D1/2/35 BLAU |
EAN | 4015573731790 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 70 mm |
---|---|
width packed | 220 mm |
height packed | 50 mm |
gross weight packed | 321.8 g |
net weight single part | 5.9 g |
volume packed | 770 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |
Eldas Number
158520056