Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.702.9053.0 |
---|---|
Article description | Earth terminal WKF 1,5 SL/35 |
EAN | 4015573731776 |
Order Unit | 50 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 220 mm |
---|---|
Width packed | 75 mm |
Height packed | 50 mm |
Gross weight packed | 453.4 g |
Net weight single part | 8.4 g |
Volume packed | 825 ccm |
Eldas Number
158500066