Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.702.9253.0 |
---|---|
article description | earth terminal WKF 1,5 E2/SL/35 |
EAN | 4015573731882 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 245 mm |
---|---|
width packed | 80 mm |
height packed | 55 mm |
gross weight packed | 646.1 g |
net weight single part | 12.17 g |
volume packed | 1078 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |