Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.702.9353.0 |
---|---|
article description | earth terminal WKF 1,5 D1/2SL/35 |
EAN | 4015573731820 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 70 mm |
---|---|
width packed | 215 mm |
height packed | 50 mm |
gross weight packed | 523.7 g |
net weight single part | 10 g |
volume packed | 752.5 ccm |
Eldas Number
158520066