distribution box CPO 1P16A-LS 2xGST
Articlenr. 98.530.0100.0
System gesis® CPO – Distribution Box, pre-wired for pluggable decentralised power distribution. In the distribution box made of 1 mm galvanised sheet steel, a cable gland serves as the input for the fixed wiring. After fuse protection by a RCBO B16/0.03 A, two 3-pole gesis® CLASSIC outputs, coded white, are available.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 98.530.0100.0 |
---|---|
article description | distribution box CPO 1P16A-LS 2xGST |
EAN | 4049088645624 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85371098 |
packaging dimensions
length packed | 780 mm |
---|---|
width packed | 500 mm |
height packed | 400 mm |
gross weight packed | 21290 g |
net weight single part | 1955 g |
volume packed | 174674 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |