safe HTL encoder SAFE HTL ENCODER SENC-58H14HTL1024R
Art.No. R1.450.1130.0
Safe HTL Encoder, SIL3, PLe, Hollow shaft, Size 58mm, Aluminium, 14 mm shaft diameter, Power supply 11-30V, digital HTL output (AA/, BB/, ZZ/) , 1024ppr, M23, 12 pins, Counter-Clockwise wiring, Radial
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.450.1130.0 |
---|---|
article description | safe HTL encoder SAFE HTL ENCODER SENC-58H14HTL1024R |
EAN | 4049088521768 |
order unit | 1 piece(s) |
country of origin | FR |
customs tariff number | 90319000 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 270 mm |
height packed | 10 mm |
gross weight packed | 475.8 g |
net weight single part | 287.1 g |
volume packed | 0.378 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |