cable assembly GST18I3K1-S 75 02WS
Articlenr. 92.230.0204.2
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 6 A, cable type H05VV-F, fire class Eca, total length 0.2 m, nominal cross section conductor 0.75 mm², color of coding/ contact carrier white
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.230.0204.2 |
---|---|
article description | cable assembly GST18I3K1-S 75 02WS |
EAN | 4015573792005 |
order unit | 250 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6956 g |
net weight single part | 26.5 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 250 piece(s) |