Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.593.1900.0 |
---|---|
article description | device columns SLX-COL-1900 |
EAN | 4049088205279 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 76042990 |
packaging dimensions
length packed | 2010 mm |
---|---|
width packed | 200 mm |
height packed | 175 mm |
gross weight packed | 10141 g |
net weight single part | 7274 g |
volume packed | 70350 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |