Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.322.0736.1 |
---|---|
article description | bottom MIN GUT GC 7 M20 25 Z1 |
EAN | 4015573651203 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 203 mm |
---|---|
width packed | 154 mm |
height packed | 51 mm |
gross weight packed | 885 g |
net weight single part | 80 g |
volume packed | 1594 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |