Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.321.0729.0 |
---|---|
article description | bottom MIN GUT GB 7 25 Z |
EAN | 4015573563254 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 199 mm |
---|---|
width packed | 130 mm |
height packed | 54 mm |
gross weight packed | 710 g |
net weight single part | 65.015 g |
volume packed | 1397 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |